LEESON SCR Motor, 0.50 HP, 90 V, 2500 RPM, SS56C Frame, TEFC - 098006.00
Part #:098006.00
Catalog #:098006.00
Model #:C42D28FK1C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 0.50 Hp | Output KW: | 0.37 kW |
| Voltage: | 90 V | Speed: | 2500 rpm |
| Service Factor: | 1 | Frame: | SS56C |
| Enclosure: | Totally Enclosed Fan Cooled | Thermal Protection: | No Protection |
| Efficiency: | 79.9 % | Ambient Temperature: | 40 °C |
| Current: | 5.0 A | Duty: | Continuous |
| Insulation Class: | F | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid C base |
| Overall Length: | 10.81 in | Frame Length: | 6.50 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 2.06 in |
| Torque: | 12.6 LB-IN |
General Specifications
| Weight: | 23.00 LB | Packaged Length: | 14.44 IN |
| Packaged Width: | 10.44 IN | Packaged Height: | 10.88 IN |
| Country of Origin: | United States of America |

