Century SCR Motor, 1/3 HP, 90 V, 1750 RPM, SS56C Frame, TENV - DC112
Part #:DC112
Catalog #:DC112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 1/3 Hp | Output KW: | 0.25 kW |
| Voltage: | 90 V | Speed: | 1750 rpm |
| Service Factor: | 1 | Frame: | SS56C |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Ambient Temperature: | 40 °C | Current: | 3.7 A |
| Duty: | Continuous | Insulation Class: | H |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | DC Permanent Magnet | Starting Method: | Across The Line |
| Rotation: | Reversible | Mounting: | Round |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Keyed |
| Overall Length: | 10.21 in | Frame Length: | 6.50 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 2.06 in |
General Specifications
| UPC: | 786674065186 | Weight: | 22.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 10.88 IN | HTC: | 8501.31.4000 |
| Country of Origin: | United States of America |

