LEESON SCR Motor, 1 HP, 90 V, 1750 RPM, S56C Frame, TEFC - Z612
Part #:056E17F2005
Catalog #:Z612
KEY FEATURES
- UL and CSA Listed, Meeting NEMA MG1 standards.
- Brush holder design provides easy access for motor maintenance.
- Permanent magnet design ensures higher motor efficiency.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Compatible with PWM or SCR type controllers.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 1 Hp | Output KW: | 0.75 kW |
| Voltage: | 90 V | Speed: | 1750 rpm |
| Service Factor: | 1 | Frame: | S56C |
| Enclosure: | Totally Enclosed Fan Cooled | Thermal Protection: | No Protection |
| Efficiency: | 83.7 % | Ambient Temperature: | 40 °C |
| Current: | 10.0 A | Duty: | Continuous |
| Insulation Class: | F | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Rotation: | Counterclockwise Lead End | Mounting: | Rigid C base |
| Overall Length: | 14.82 in | Frame Length: | 4.70 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.94 in |
| Torque: | 36 LB-IN |
General Specifications
| UPC: | 722856025906 | Weight: | 40.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | HTC: | 8501.31.6000 |
| Country of Origin: | United States of America |

