Century SCR Motor, 2 HP, 180 V, 1750 RPM, 145TC Frame, TEFC - DC166
Part #:DC166
Catalog #:DC166
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 2 Hp | Output KW: | 1.5 kW |
| Voltage: | 180 V | Speed: | 1750 rpm |
| Service Factor: | 1 | Frame: | 145TC |
| Enclosure: | Totally Enclosed Fan Cooled | Thermal Protection: | No Protection |
| Ambient Temperature: | 40 °C | Current: | 9.5 A |
| Duty: | Continuous | Insulation Class: | H |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | DC Permanent Magnet | Starting Method: | Across The Line |
| Rotation: | Reversible | Mounting: | Rigid Base |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Keyed |
| Overall Length: | 19.34 in | Frame Length: | 14.63 in |
| Shaft Diameter: | 0.875 in | Shaft Extension: | 2.06 in |
General Specifications
| UPC: | 786674065490 | Weight: | 84.00 LB |
| Packaged Length: | 23.38 IN | Packaged Width: | 12.38 IN |
| Packaged Height: | 10.75 IN | HTC: | 8501.32.2000 |
| Country of Origin: | United States of America |

