LEESON Sub-Fractional Motor, 0.17-0.33 HP, 12-24 V, 1800-3900 RPM, 31 Frame, TENV - M1120046.00
Part #:M1120046.00
Catalog #:M1120046.00
Model #:CM31D17NZ26D
KEY FEATURES
- Compact and space saving design.
- External access to brushes supprots easy replacement for prolonged motor life.
- Double-shielded ball bearings provide longer service life.
- Reversible rotation allows greater flexibility within the application.
- High starting torque on start-up, to achieve a higher starting load required in sub-fractional applications.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 0.17-0.33 Hp | Output KW: | 0.13-0.25 kW |
| Voltage: | 12-24 V | Speed: | 1800-3900 rpm |
| Service Factor: | 1 | Frame: | 31 |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Efficiency: | 72.8 % | Ambient Temperature: | 40 °C |
| Current: | 14.0 A | Duty: | Continuous |
| Insulation Class: | F | Drive End Bearing Size: | 6201-13 |
| Opp Drive End Bearing Size: | 6201-13 | UL: | Recognized |
| CSA: | Y | CE: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Round |
| Overall Length: | 9.45 in | Frame Length: | 5.50 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 1.5 in |
| Torque: | 94 OZ-IN |
General Specifications
| UPC: | 691720090848 | Weight: | 9.00 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 7.68 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | United States of America |

