LEESON White Duck™ Washdown Motor, 0.50 HP, 90 V, 1750 RPM, S56C Frame, TENV - 108226.00
Part #:108226.00
Catalog #:108226.00
Model #:C4D17VK1F
KEY FEATURES
- Pressure encapsulation technology - winding end coils totally encapsulated
- 303 Stainless shaft
- Double sealed bearings
- FDA approved white finish coat
- Stainless laser etched nameplate
- 304 stainless steel conduit box cover and fan cover
- Repositionable drain plugs for use in multiple mounting positions
- Nylon seals at bolt heads for superior sealing
- Machined fits throughout
- USDA approved white epoxy finish
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 0.50 Hp | Output KW: | 0.37 kW |
| Voltage: | 90 V | Speed: | 1750 rpm |
| Service Factor: | 1.0 | Frame: | S56C |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Efficiency: | 81.1 % | Ambient Temperature: | 40 °C |
| Current: | 5.0 A | Duty: | Continuous |
| Insulation Class: | F | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid C base |
| Overall Length: | 13.13 in | Frame Length: | 6.97 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 2.06 in |
| Torque: | 18 LB-IN |
General Specifications
| UPC: | 691720006788 | Weight: | 41.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |

