LEESON Premium Duck™ Washdown Motor, 0.50 HP, 90 V, 1750 RPM, US56C Frame, TEFC - 109069.00
Part #:109069.00
Catalog #:109069.00
Model #:C4D17WK9A
KEY FEATURES
- End shields are O-ring sealed to the frame
- Double lip shaft seals on both ends of TEFC motors (shaft end only on TENV motors)
- Double-sealed bearings are pre-lubricated with moisture-resistant high temperature grease for long life
- Interior coatings applied to rotor and stator protect against corrosion
- New conduit box mounting system provides optimum sealing
- Windings are immersed and cured in polyester insulating varnish for extra moisture-resistance
- All Washdown Duty motors have Class F Insulation
- LEESON’s exclusive IRIS™ Inverter-Rated Insulation System provides extra protection and long life, especially in inverter-driven applications
- All sealing components are Viton® for superior chemical resistance
- Full fact nameplate is laser etched on the motor frame
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 0.50 Hp | Output KW: | 0.37 kW |
| Voltage: | 90 V | Speed: | 1750 rpm |
| Service Factor: | 1.0 | Frame: | US56C |
| Enclosure: | Totally Enclosed Fan Cooled | Thermal Protection: | No Protection |
| Efficiency: | 79 % | Ambient Temperature: | 40 °C |
| Current: | 5.2 A | Duty: | Continuous |
| Insulation Class: | F | Drive End Bearing Size: | 6205 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid C base |
| Overall Length: | 15.37 in | Frame Length: | 7.25 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 2.05 in |
| Torque: | 18 LB-IN |
General Specifications
| UPC: | 691720342947 | Weight: | 46.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |

