LEESON Premium Duck™ Washdown Motor, 180 V, 1750 RPM, 80D Frame - 109077.00
Part #:109077.00
Catalog #:109077.00
Model #:CI4D17WK18A
KEY FEATURES
- All exterior components are 300-series stainless steel
- All sealing components are Viton® for superior chemical resistance
- Double lip shaft seals on both ends of TEFC motors (shaft end only on TENV motors)
- Double-sealed bearings are pre-lubricated with moisture-resistant high temperature grease for long life
- Windings are immersed and cured in polyester insulating varnish for extra moisture-resistance
- All Washdown Duty motors have Class F Insulation
- New conduit box mounting system provides optimum sealing
- Ease to clean construction is BISSC Certified for bakery applications
- LEESON® motors. Motors and solutions at our core™
- Full fact nameplate is laser etched on the motor frame
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output KW: | 1.1 kW | Voltage: | 180 V |
| Speed: | 1750 rpm | Service Factor: | 1 |
| Frame: | 80D | Thermal Protection: | No Protection |
| Efficiency: | 85.3 % | Ambient Temperature: | 40 °C |
| Current: | 7.5 A | Duty: | S1 |
| Insulation Class: | F | Drive End Bearing Size: | 6205 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid Base |
| Overall Length: | 16.37 in | Frame Length: | 9.62 in |
| Shaft Diameter: | 0.750 in | Shaft Extension: | 2.05 in |
| Torque: | 36 LB-IN |
General Specifications
| UPC: | 691720343029 | Weight: | 50.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |

