LEESON White Duck™ Parallel Shaft Gearmotor, 0.13 HP, 90 V, 14 RPM, 31 Frame, TENV - M1125268.00
Part #:M1125268.00
Catalog #:M1125268.00
Model #:CM31D25VZ1A
KEY FEATURES
- Gearbox output shafts are coated with Mirolon 3300 fortified Teflon for superior corrosion resistance
- Frame, end shields, armature and interior components protected by enamel and polyester compounds for resistance to moisture, acids, alkalies and oil
- Precision machined in-line steel gears; First stage steel helical gear followed by spur-type gears
- Lubrication is permanent semi-fluid grease, reducing possibility of leakage
- Gearbox shafts are hardened steel; Output shafts have needle bearings for high load capacities
- Cast conduit box with threaded conduit holes and Nitrile gaskets keep water out; Conduit box cover is made from 304 stainless steel
- For any condensation that may accumulate inside the motor, a one-way stainless steel vapor vent is provided
- All hardware is stainless steel; Painted with white epoxy for superior corrosion resistance and protection
- PMAChined fits between the end bells and motor frame are sealed with gaskets
- Thru-bolt heads and nuts sealed with fiber washers; O-rings under each threaded brush cover
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 0.13 Hp | Output KW: | 0.10 kW |
| Voltage: | 90 V | Speed: | 14 rpm |
| Service Factor: | 1 | Frame: | 31 |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Efficiency: | 46.2 % | Ambient Temperature: | 40 °C |
| Current: | 1.5 A | Duty: | Continuous |
| Insulation Class: | F | Drive End Bearing Size: | 6201 |
| Opp Drive End Bearing Size: | 6201 | UL: | Recognized |
| CSA: | Y | CE: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Special |
| Shaft Type: | Parallel | Overall Length: | 11.84 in |
| Frame Length: | 4.44 in | Shaft Diameter: | 0.750 in |
| Shaft Extension: | 1.63 in | Torque: | 341 LB-IN |
General Specifications
| UPC: | 691720346419 | Weight: | 12.00 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 7.68 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | United States of America |

