LEESON Parallel Shaft Gearmotor, 0.25 HP, 90 V, 42 RPM, 34 Frame, TENV - M1135108.00
Part #:M1135108.00
Catalog #:M1135108.00
Model #:CM34D25NZ53B
KEY FEATURES
- Rugged die cast aluminum gear housing supplies maximum gear and bearing support.
- Performance matched for continuous duty service.
- Heavy duty industrial oil seals keep lubricant in and dirt out.
- All gearing designed and rated to AGMA Class 9 Standards, and to withstand momentary shock overload of 200%.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 0.25 Hp | Output KW: | 0.19 kW |
| Voltage: | 90 V | Speed: | 42 rpm |
| Service Factor: | 1.0 | Frame: | 34 |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Efficiency: | 65 % | Ambient Temperature: | 40 °C |
| Current: | 2.3 A | Duty: | Continuous |
| Insulation Class: | F | Drive End Bearing Size: | 6201 |
| Opp Drive End Bearing Size: | 608 | UL: | Recognized |
| CSA: | Y | CE: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Special |
| Shaft Type: | Parallel | Overall Length: | 13.31 in |
| Frame Length: | 6.06 in | Shaft Diameter: | 0.750 in |
| Shaft Extension: | 1.625 in | Torque: | 280 LB-IN |
General Specifications
| UPC: | 691720091845 | Weight: | 17.00 LB |
| Packaged Length: | 15.25 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 5.63 IN | Country of Origin: | United States of America |

