A2L CERTIFIED
For more information on A2L Certified, click here.
POPULAR
Genteq EVERGREEN® VS Fan and Blower Motor, 3/4 HP, 1 Ph, 60/50 Hz, 120/240 V, 1050 RPM, 1 Speed, 48 Frame, OPAO - 6507V
Part #:6507V
Catalog #:6507V
Model #:5SME39NXL3223
KEY FEATURES
- Evergreen VS - ECM Variable Speed Replacement Motor
- 5.6" Diameter - 48 Frame
- Electronically Commutated (ECM)
- Electronically Protected
- Open Air Over
- Class B Insulation, 55°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Flat
- 36" Leads
- ***Application May Require User Interface Catalog Number 5K010 or 5K010V. For Additional Information Refer to “Evergreen® VS Motors” Product Page, or Search “Motor Cross Reference” in “Tools & Resources” for OEM Replacement Cross.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Output KW: | 0.56 kW | Voltage: | 120/240 V |
| Speed: | 1050 rpm | Service Factor: | 1 |
| Frame: | 48 | Enclosure: | Open Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60/50 Hz | Current: | 10.1/6.1 A |
| Duty: | Continuous Air Over | Insulation Class: | B |
| UL: | No | CSA: | N |
| CE: | Y | A2L Status: | A2L Certified |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Electronically Commutated Motor | Poles: | 12 |
| Rotation: | Counterclockwise/Clockwise | Mounting: | Round |
| Motor Orientation: | Vsd | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 11.96 in |
| Frame Length: | 4.82 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 5.00 in |
General Specifications
| UPC: | 818508024745 | Weight: | 16.60 LB |
| Packaged Length: | 15.70 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 7.10 IN | Country of Origin: | Mexico |

