LEESON ..1/3HP..1625/1350RPM.S56.DP./115V.1PH.60/50HZ.CONT.40C.1.0/1.0SF.ROUND.M4P17DC29B.....INSTANT REVERSING.MANUAL....... - 102017.00B
Part #:102017.00B
Catalog #:102017.00B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 & 0.33 Hp |
| Output KW: | 0.25 & 0.25 kW | Voltage: | 115 & 115 V |
| Speed: | 1625 & 1350 rpm | Service Factor: | 1.0 & 1.0 |
| Frame: | S56C | Enclosure: | Drip Proof |
| Thermal Protection: | Manual | Ambient Temperature: | 40 °C |
| Frequency: | 60 & 50 Hz | Current: | 4.4 & 4.7 A |
| Duty: | 60 Minute | Insulation Class: | F |
| Design Code: | N | KVA Code: | A |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 12 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 3.2 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720006153 | Weight: | 18.00 LB |
| Country of Origin: | United States of America |

