LEESON ..1HP..1140RPM.140CZ.EPFC.230/460V.3PH.60HZ.CONT.40C.1.0SF.RIGID.............. - 121995.00
Part #:121995.00
Catalog #:121995.00
Model #:T145T11XB23AA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 230/460 V |
| Speed: | 1150 rpm | Service Factor: | 1.0 |
| Frame: | 145TCZ | Enclosure: | Explosion Proof Fan cooled |
| Thermal Protection: | Thermostat | Efficiency: | 80 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.4/1.7 A | Power Factor: | 66 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | INV | KVA Code: | J |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | No | CSA: | N |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | DIV 1 EXP PROOF CL I GR C&D CL II GR F&G T3B |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Duty | Starting Method: | Inverter Only |
| Poles: | 6 | Rotation: | Reversible |
| Resistance Main: | 20.2 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Cast Iron |
| Shaft Type: | Single Special Extension | Assembly/Box Mounting: | F1 ONLY |
| Inverter Load: | CONSTANT 10:1 |
General Specifications
| Weight: | 77.00 LB | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 9.80 | 576.0 | 10.50 | 228.0 | 0 | 64.5 | 1.00 | |
| 2/3 | 7.50 | 441.0 | 11.00 | 239.0 | 800 | 1.00 | ||
| Pull-Up | 8.50 | 500.0 | 9.50 | 207.0 | 600 | 1.00 | ||
| No Load | 1.20 | 71.0 | 0.00 | 0.0 | 1,200 | 1.00 | ||
| Full Load | 1.70 | 100.0 | 4.60 | 100.0 | 1,150 | 1.00 | ||
| 1/3 | 9.00 | 529.0 | 9.00 | 196.0 | 400 | 1.00 | ||
| Break-Down | 6.70 | 394.0 | 15.00 | 326.0 | 850 | 77.5 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 200 % |
| Current (Amps) | 1.20 | 1.30 | 1.40 | 1.50 | 1.70 | 2.00 | 0.00 | 0.00 |
| Rated Output (KW) | 0.10 | 0.30 | 0.50 | 0.70 | 0.95 | 1.20 | 0.00 | 0.00 |
| Efficiency (%) | 0.0 | 67.5 | 77.5 | 80.0 | 80.0 | 78.5 | 0.0 | 0.0 |
| Power Factor (%) | 8.5 | 26.5 | 43.5 | 56.5 | 66.0 | 72.5 | 0.0 | 0.0 |
| Speed (RPM) | 1,200 | 1,185 | 1,175 | 1,165 | 1,150 | 1,130 | 0 | 0 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 50.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.10 | 2.20 | 3.40 | 4.60 | 5.80 | 0.00 | 0.00 |

