Century 1 1/2,3450,TEFC,143JM,3/60/230/460 - N148E
Part #:N148E
Catalog #:N148E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.5 Hp |
| Voltage: | 230/460 V | Speed: | 3450 rpm |
| Service Factor: | 1.15 | Frame: | N143JM |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Efficiency: | 82.5 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 4.0/2.0 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 7.25 in | Shaft Extension: | JM in |
General Specifications
| UPC: | 786674056405 | Weight: | 39.00 LB |
| Country of Origin: | Mexico |

