Century 1 1/2,850,OAO,56HZ,3/60/230/460 - H1054A
Part #:H1054A
Catalog #:H1054A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.5 Hp |
| Voltage: | 460/208-230 V | Speed: | 850 rpm |
| Service Factor: | 1.00 | Frame: | Y56HZ |
| Enclosure: | Open Air Over | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 70 °C | Frequency: | 60 Hz |
| Current: | 3.6/6.7-7.2 A | Duty: | CONTAO |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 8 | Rotation: | Reversible Clockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 8.75 in | Shaft Extension: | SPECIAL in |

