Century 1,1075,OAO,56Y,1/60/200-230/460 - C770
Part #:C770
Catalog #:C770
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.0 Hp |
| Voltage: | 460/200-230 V | Speed: | 1075 rpm |
| Service Factor: | 1.00 | Frame: | M56Y |
| Enclosure: | Open Enclosed | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 60 °C | Frequency: | 60 Hz |
| Current: | 2.4/4.8 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Poles: | 6 | Rotation: | Reversible Clockwise |
| Mounting: | Resilient Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Frame Length: | 6.75 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 6.06 in |

