NEW TO LEESON
LEESON 1/2,1725,EPFC,56,1/60/115/208-230 - 056C17G15523
Part #:056C17G15523
Catalog #:056C17G15523
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | 56 | Enclosure: | Explosion Proof Fan cooled |
| Thermal Protection: | Automatic | Efficiency: | 66 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 8.8/4.2-4.4 A | Power Factor: | 58 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | N |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | EXP PROOF CL I GR C&D CL II GR E,F,G T3B |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 13.94 IN |
| Packaged Width: | 8.20 IN | Packaged Height: | 7.35 IN |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 14.40 | 327.0 | 61.20 | 254.0 | 1,221 | 2.60 | 0.0 | 0.50 |
| Full Load | 4.40 | 100.0 | 24.10 | 100.0 | 1,746 | 0.57 | 0.0 | 0.50 |
| Locked-Rotor | 21.30 | 484.0 | 83.80 | 348.0 | 0 | 4.50 | 0.0 | 0.50 |
| Break-Down | 11.80 | 268.0 | 72.30 | 300.0 | 1,486 | 2.20 | 0.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 3.50 | 3.60 | 3.70 | 3.95 | 4.40 | 4.60 | 4.80 | 5.20 | 5.85 | 6.60 |
| Rated Output (KW) | 0.15 | 0.25 | 0.35 | 0.45 | 0.57 | 0.66 | 0.70 | 0.83 | 0.98 | 1.16 |
| Efficiency (%) | 0.0 | 38.3 | 54.3 | 62.5 | 66.0 | 66.5 | 67.2 | 68.0 | 66.7 | 64.5 |
| Power Factor (%) | 18.6 | 29.6 | 40.5 | 49.5 | 58.0 | 61.0 | 63.0 | 69.0 | 72.8 | 76.4 |
| Speed (RPM) | 1,800 | 1,783 | 1,772 | 1,760 | 1,746 | 1,735 | 1,730 | 1,712 | 1,692 | 1,665 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 55.0 | 65.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 5.93 | 11.90 | 18.00 | 24.10 | 28.10 | 30.40 | 36.90 | 43.50 | 50.60 |

