How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/20 Hp |
| Voltage: | 115 V | Speed: | 3400 rpm |
| Frame: | 3.3 | Thermal Protection: | Automatic |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | .70 A | Number of Speeds: | 1 |
Technical Specifications
| Rotation: | Counterclockwise Lead End | Drive End Bearing: | Sleeve |
| Shaft Extension: | BLOWER in |
General Specifications
| UPC: | 786674008152 | Weight: | 5.00 LB |

