Century 1/3,1725,ODP,56Z,1/60/115 - VB2034BV1
Part #:VB2034BV1
Catalog #:VB2034BV1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Output KW: | 0.25 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | 56Z | Enclosure: | Open Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 6.5 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Resilient Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Frame Length: | 4.70 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 1.5 in |
General Specifications
| UPC: | 786674076397 | Weight: | 16.22 LB |
| HTC: | 8501.40.4040 | Country of Origin: | China |

