JOINING LEESON
This motor is in the process of transitioning to the LEESON® brand. All part and catalog numbers will remain the same.
LEESON 1/3,1800,TENV,48,1/60/115/208-230 - 5KHC39QN9581T-G
Part #:5KHC39QN9581T-G
Catalog #:5KHC39QN9581T-G
KEY FEATURES
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1.0 |
| Frame: | 48 | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 4.1/2.1-2.0 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | KVA Code: | P |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Split Phase Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 48 | Shaft Diameter: | 0.500 in |
General Specifications
| Weight: | 19.50 LB | Country of Origin: | Mexico |

