Century 1.5 HP 3450 115 ODP 48Y THD SHAFT - BV35V1
Part #:BV35V1
Catalog #:BV35V1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.5 Hp |
| Output KW: | 1.1 kW | Voltage: | 115 V |
| Speed: | 3450 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Open Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 50 °C |
| Frequency: | 60 Hz | Current: | SF 15.0 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Rotation: | Counterclockwise Pump End | Shaft Type: | Threaded |
| Shaft Diameter: | 0.375 in |
General Specifications
| Weight: | 22.00 LB |

