Century 1/5HP 115V 1450/1200 3.2A 2SPEED - 9459
Part #:9459
Catalog #:9459
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/5 Hp |
| Voltage: | 115 V | Speed: | 1450/1200 rpm |
| Frame: | 3.3 | Thermal Protection: | Automatic |
| Ambient Temperature: | 40 °C | Frequency: | 60/50 Hz |
| Current: | 3.2/3.2 A | Number of Speeds: | 2 |
Technical Specifications
| Rotation: | Counterclockwise Shaft End | Drive End Bearing: | Sleeve |
| Shaft Extension: | BLOWER in |
General Specifications
| UPC: | 786674008633 | Weight: | 7.00 LB |

