NEW TO LEESON
LEESON 1/8,1725,TENV,48Y,1/60/115 - 048S17T330
Part #:048S17T330
Catalog #:048S17T330
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.13 Hp |
| Output KW: | 0.09 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 52.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.5 A | Power Factor: | 63.5 |
| Duty: | S3 20% | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | R |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Mounting: | Round Belly Band | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | NEMA 48 |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| Weight: | 10.00 LB | Packaged Length: | 8.09 IN |
| Packaged Width: | 5.66 IN | Packaged Height: | 5.66 IN |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 15.70 | 9.35 | 0 | 1.57 | 0.13 | |||
| Pull-Up | 8.94 | 0.13 | ||||||
| Break-Down | 13.10 | 1,540 | 0.13 |

