LEESON 117496.00..3/4HP..1725RPM.56C.TENV.115/230V.1PH.60HZ.10 MIN.40C.1.0SF.C-FACE.C6C17NC113A.....BOAT HOIST.None....... - 117496.00
Part #:117496.00
Catalog #:117496.00
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | 56C | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 70 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 10.8/5.6-5.4 A | Power Factor: | 64 |
| Duty: | 15 Minute | Insulation Class: | B |
| Design Code: | N | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 2.61 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | NEMA 56 | Assembly/Box Mounting: | F1 OUT ODE BRKT RADIAL |
General Specifications
| UPC: | 691720112588 | Weight: | 32.00 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 6.53 IN |
| Packaged Height: | 8.53 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 30.00 | 556.0 | 115.00 | 319.0 | 0 | 0.00 | 0.0 | 0.75 |
| Full Load | 5.40 | 100.0 | 36.00 | 100.0 | 1,725 | 0.00 | 0.0 | 0.75 |
| Pull-Up | 0.00 | 0.0 | 84.00 | 233.0 | 1,300 | 0.00 | 0.0 | 0.75 |
| Break-Down | 0.00 | 0.0 | 99.00 | 275.0 | 1,500 | 0.00 | 0.0 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 4.13 | 4.20 | 4.45 | 4.86 | 5.42 | 6.11 | 6.97 |
| Rated Output (KW) | 0.17 | 0.31 | 0.46 | 0.52 | 0.79 | 0.98 | 1.19 |
| Efficiency (%) | 0.0 | 45.9 | 61.3 | 80.9 | 70.7 | 71.5 | 70.8 |
| Power Factor (%) | 18.1 | 31.7 | 44.6 | 46.4 | 63.5 | 69.6 | 74.3 |
| Speed (RPM) | 1,798 | 1,786 | 1,777 | 1,766 | 1,754 | 1,740 | 1,723 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 38.3 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 8.85 | 17.72 | 26.79 | 35.94 | 45.30 | 55.09 |

