Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century 15,1200,TEFC,284TC,3/60/230/460 - TCF81058E
Part #:TCF81058E
Catalog #:TCF81058E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 15 Hp |
| Output KW: | 11.2 kW | Voltage: | 230 / 460 V |
| Speed: | 1170 rpm | Service Factor: | 1.15 |
| Frame: | 284TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 91.7 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 38.8 / 19.4 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | CE: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Poles: | 6 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Cast Iron |
| Shaft Type: | Keyed | Shaft Diameter: | 1.875 in |
| Shaft Extension: | 4.62 in |
General Specifications
| UPC: | 786674055224 | Weight: | 427.00 LB |
| Packaged Length: | 29.90 IN | Packaged Width: | 24.28 IN |
| Packaged Height: | 20.30 IN |

