Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century 15,1800,TEFC,254T,3/60/200 - T44033
Part #:T44033
Catalog #:T44033
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 15.0 Hp |
| Output KW: | 11.2 kW | Voltage: | 200 V |
| Speed: | 1750 rpm | Service Factor: | 1.15 |
| Frame: | 254T | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 91 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 41.0 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Shaft Type: | Keyed |
| Shaft Diameter: | 1.625 in | Shaft Extension: | 4 in |
General Specifications
| UPC: | 786674000057 | Weight: | 266.00 LB |
| Packaged Length: | 28.10 IN | Packaged Width: | 20.20 IN |
| Packaged Height: | 17.60 IN |

