Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century 20,1800,TEFC,256T,3/60/575 - T59034
Part #:T59034
Catalog #:T59034
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 20.0 Hp |
| Output KW: | 14.9 kW | Voltage: | 575 V |
| Speed: | 1760 rpm | Service Factor: | 1.15 |
| Frame: | 256T | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 19.6 A |
| Duty: | Continuous | Insulation Class: | F |
| Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Shaft Type: | Keyed |
| Shaft Diameter: | 1.625 in | Shaft Extension: | 4 in |
General Specifications
| UPC: | 786674001450 | Weight: | 315.00 LB |
| Packaged Length: | 28.10 IN | Packaged Width: | 20.20 IN |
| Packaged Height: | 17.60 IN |

