Century 3/4,1725,ODP,56,3/60/230/460 - H851V2
Part #:H851V2
Catalog #:H851V2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3/4 Hp |
| Voltage: | 460/200-230 V | Speed: | 1725 rpm |
| Service Factor: | 1.25 | Frame: | L56 |
| Enclosure: | Drip Proof | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.5/2.8-3.0 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Cushion Base | Drive End Bearing: | Ball |
| Frame Length: | 6.25 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 5/8 KEYED in |
General Specifications
| HTC: | 8501.51.4040 |

