Century 3/4,1725,ODP,56Z,1/60/115 - VB2074BV1
Part #:VB2074BV1
Catalog #:VB2074BV1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Voltage: | 115 V | Speed: | 1725 rpm |
| Service Factor: | 1.00 | Frame: | 56Z |
| Enclosure: | Open Drip Proof | Thermal Protection: | Automatic |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 10.6 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Resilient Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Frame Length: | 4.70 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 2 in |
General Specifications
| UPC: | 786674076434 | Weight: | 21.13 LB |
| HTC: | 8501.40.4040 | Country of Origin: | China |

