JOINING LEESON
This motor is in the process of transitioning to the LEESON® brand. All part and catalog numbers will remain the same.
LEESON 3/4/3/4,1725/1425,TENV,56,3/60/50/208-230/460#208-230/460 - E288
Part #:5KS49PN4591
Catalog #:E288
KEY FEATURES
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.75 Hp |
| Output KW: | 0.55 kW | Voltage: | 208-230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | 56 | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 80 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.5/1.3 A | Power Factor: | 70 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | NAN |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| Weight: | 30.00 LB | Country of Origin: | United States of America |

