Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century 30,1200,ODP,326T,3/60/230/460 - T35061
Part #:T35061
Catalog #:T35061
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 30.0 Hp |
| Output KW: | 22.4 kW | Voltage: | 230/460 V |
| Speed: | 1175 rpm | Service Factor: | 1.15 |
| Frame: | 326T | Enclosure: | Open Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 71.4/35.7 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Poles: | 6 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Shaft Type: | Keyed |
| Shaft Diameter: | 2.125 in | Shaft Extension: | 5.25 in |
General Specifications
| UPC: | 786674004260 | Weight: | 625.00 LB |
| Packaged Length: | 30.76 IN | Packaged Width: | 25.44 IN |
| Packaged Height: | 21.70 IN |

