Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century 60,1800,TEFC,364TC,3/60/230/460 - TCF81039E
Part #:TCF81039E
Catalog #:TCF81039E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 60 Hp |
| Output KW: | 44.8 kW | Voltage: | 230/460 V |
| Speed: | 1770 rpm | Service Factor: | 1.15 |
| Frame: | 364TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 95 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 143.0/71.5 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | CE: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 6215 |
| Opp Drive End Bearing: | 6312 | Frame Material: | Cast Iron |
| Shaft Type: | Keyed | Shaft Diameter: | 2.375 in |
| Shaft Extension: | 5.62 in |
General Specifications
| UPC: | 786674055132 | Weight: | 998.00 LB |
| Packaged Length: | 35.54 IN | Packaged Width: | 30.37 IN |
| Packaged Height: | 24.30 IN |

