Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century 7.5,1200,TEFC,254TC,3/60/230/460 - TCF82056E
Part #:TCF82056E
Catalog #:TCF82056E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 7.5 Hp |
| Output KW: | 5.6 kW | Voltage: | 230 / 460 V |
| Speed: | 1170 rpm | Service Factor: | 1.15 |
| Frame: | 254TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 91 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 20.2 / 10 .1 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | CE: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Poles: | 6 | Rotation: | Reversible |
| Mounting: | Round | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Cast Iron |
| Shaft Type: | Keyed | Shaft Diameter: | 1.625 in |
| Shaft Extension: | 3.75 in |
General Specifications
| UPC: | 786674055644 | Weight: | 288.00 LB |
| Packaged Length: | 28.10 IN |

