How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 1/4 Hp | Voltage: | 90 V |
| Speed: | 1725 rpm | Frame: | 56C |
| Enclosure: | Totally Enclosed Fan Cooled | Thermal Protection: | No Protection |
| Ambient Temperature: | 40 °C | Duty: | Continuous |
| Insulation Class: | F |
Technical Specifications
| Rotation: | Reversible | Frame Length: | 0.00 in |
General Specifications
| Weight: | 22.00 LB | Country of Origin: | Mexico |

