FASCO 71264490.MOTOR.5.63" DIA..1/4 HP.3 SPD. - D756
Part #:D756
Catalog #:D756
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 3/4 Hp | Voltage: | 180 V |
| Speed: | 1725 rpm | Frame: | 56C |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Duty: | Continuous | Insulation Class: | F |
Technical Specifications
| Rotation: | Reversible | Frame Length: | 0.00 in |
General Specifications
| Weight: | 12.00 LB | Country of Origin: | Mexico |

