LEESON AC-3.00HP#3.00HP-208-230/460V#190/380V-3Ph-60/50HZ-1725RPM#1425RPM-56HZ-DP-IP22-Automatic-STANDARD Eff-Base Removable - FX03BB006
Part #:056T17D99084
Catalog #:FX03BB006
KEY FEATURES
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3 & 3 Hp |
| Output KW: | 2.2 & 2.2 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 1725 & 1425 rpm | Service Factor: | 1.15 & 1.00 |
| Frame: | 56HCZ | Enclosure: | Drip Proof |
| Thermal Protection: | Thermostat | Efficiency: | 86.9 & 86.9 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 8.3-8.4/4.2 & 8.0/4.0 A | Power Factor: | 73.1 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 23.2 Ohms | Mounting: | Bolt-on Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Assembly/Box Mounting: | F1 ¿ F2/F3 CAPABLE |
| Inverter Load: | CONSTANT 2:1 |
General Specifications
| UPC: | 691720116340 | Country of Origin: | Mexico |

