Century MODEL-CFHP-48FR - 177614PJ
Part #:177614PJ
Catalog #:177614PJ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.0 Hp |
| Voltage: | 115 V | Speed: | 3450 rpm |
| Service Factor: | 1.00 | Frame: | R48Y |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 12.0 A |
| Duty: | Continuous | Insulation Class: | B |
Technical Specifications
| Rotation: | Clockwise |

