Century MODEL-CFHP-48FR - 193262RJ
Part #:193262RJ
Catalog #:193262RJ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.0 Hp |
| Voltage: | 115 V | Speed: | 3450 rpm |
| Service Factor: | 1.00 | Frame: | W48Y |
| Enclosure: | Drip Proof | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Clockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 7.00 in |

