How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1/2 Hp |
| Output KW: | 0.37 kW | Voltage: | 575 V |
| Speed: | 3450 rpm | Service Factor: | 1.6 |
| Frame: | 56 | Thermal Protection: | Automatic |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | .72 A | Duty: | Continuous |
| Insulation Class: | A | UL: | No |
| CSA: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | RESIL BASE |
| Drive End Bearing: | Ball | Shaft Extension: | 5/8 KEY in |
General Specifications
| Weight: | 16.00 LB |

