Century MODEL-CFHP-48FR - 6XH46BA
Part #:6XH46BA
Catalog #:6XH46BA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/6 Hp |
| Output KW: | 0.13 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1.35 |
| Frame: | 56CZ | Enclosure: | Open Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 3.4 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Rotation: | Clockwise/Counterclockwise | Mounting: | Round |
| Drive End Bearing: | Ball | Frame Length: | 0.00 in |
| Shaft Extension: | 5/8" KEYED in |
General Specifications
| Weight: | 12.00 LB |

