How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/4 Hp |
| Voltage: | 115 V | Speed: | 1725 rpm |
| Service Factor: | 1.00 | Frame: | G48N |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.6 A | Duty: | Continuous |
| Insulation Class: | B | UL: | YP |
| CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Clockwise |
| Mounting: | Round | Drive End Bearing: | Slv Brg |
| Frame Length: | 5.75 in | Shaft Extension: | SPECIAL in |

