How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/8 Hp |
| Output KW: | 0.10 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | Y48 | Enclosure: | Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 2.6 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | YP | CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Counterclockwise |
| Mounting: | Cushion Base | Drive End Bearing: | Slv Brg |
| Frame Length: | 5.50 in | Shaft Extension: | 1/2 SPL in |
General Specifications
| Weight: | 11.00 LB |

