How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.0 Hp |
| Output KW: | 0.75 kW | Voltage: | 230/115 V |
| Speed: | 3450 rpm | Service Factor: | 1.65 |
| Frame: | U48Y | Enclosure: | Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | SF 9.0/18.0 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Clockwise |
| Mounting: | Round | Drive End Bearing: | Ball Brg |
| Frame Length: | 8.00 in | Shaft Extension: | 1/2 THREADS in |
General Specifications
| Weight: | 24.00 LB |

