How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2.0 Hp |
| Output KW: | 1.5 kW | Voltage: | 220-240 V |
| Speed: | 2850 rpm | Service Factor: | 1 |
| Frame: | X48Y | Enclosure: | Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 50 Hz | Current: | 9.0-8.6 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Clockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 8.50 in | Shaft Extension: | 3/8 THREADS in |
General Specifications
| Weight: | 30.00 LB |

