Century MODEL-CFHP-48FR - HW2024B
Part #:HW2024B
Catalog #:HW2024B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/4 Hp |
| Output KW: | 0.19 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | Y48YZ | Enclosure: | Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 50 °C |
| Frequency: | 60 Hz | Current: | 4.6 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | YP | CSA: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Clockwise |
| Mounting: | Cushion Base | Drive End Bearing: | Sleeve |
| Frame Length: | 5.88 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1/2 SPECIAL in |
General Specifications
| Weight: | 19.00 LB |

