How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/8 Hp |
| Output KW: | 0.10 kW | Voltage: | 115 V |
| Speed: | 3450 rpm | Service Factor: | 1 |
| Frame: | 48N | Enclosure: | Open Enclosed |
| Thermal Protection: | Manual | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 2.8 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Rotation: | Reversible | Mounting: | N |
| Drive End Bearing: | Sleeve | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1/2 FLAT in |
General Specifications
| UPC: | 786674027818 | Weight: | 11.00 LB |

