How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.0 Hp |
| Voltage: | 230/115 V | Speed: | 1725 rpm |
| Frame: | R56Y | Thermal Protection: | Thermally Protected |
| Efficiency: | 18 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | SF 8.0/16.0 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 8.75 in |

