Century MODEL-CFHP-56FR - 16577800
Part #:16577800
Catalog #:16577800
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/4 Hp |
| Voltage: | 115/230 V | Speed: | 1725 rpm |
| Service Factor: | 1.35 | Frame: | H56J |
| Enclosure: | Drip Proof | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.0/2.5 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Clockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 4.13 in | Shaft Extension: | 7/16 THREADS in |

