Century MODEL-CFHP-56FR - 173906PP
Part #:173906PP
Catalog #:173906PP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2.000 Hp |
| Voltage: | 208-240/480 V | Speed: | 3450 rpm |
| Service Factor: | 1.20 | Frame: | G56C |
| Enclosure: | Drip Proof | Thermal Protection: | Thermally Protected |
| Efficiency: | 75 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 5.7-5.2/2.6 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Reversible Counterclockwise |
| Mounting: | Round | Drive End Bearing: | Ball Brg |
| Frame Length: | 6.00 in |

