How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | ----------- Hp |
| Voltage: | 460/208-230 V | Speed: | 1140 rpm |
| Service Factor: | ----- | Frame: | X56Y |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 60 °C | Frequency: | 60 Hz |
| Current: | 2.9/5.8 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 6 | Rotation: | Reversible Counterclockwise |
| Mounting: | Round | Drive End Bearing: | Ball Brg |
| Frame Length: | 7.50 in |

